Download document () of 20

PXM1000MA44

Eaton Power Xpert meter 1000, LCD display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 20-60Vdc, RS485 port with Modbus-RTU and DNP3.0

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA44
UPC
786687034117
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Recognized

Delivery program

Type
Meter

Technical data - Electrical

Voltage rating
20-60 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information