Download document () of 20

PXM2250MA65105

Power Xpert Meter 2000, 256 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, Gateway card

General specifications

Product Name
Eaton Power Xpert meter 2250
Catalog Number
PXM2250MA65105
UPC
786685349060
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20
cUL 22Cz
IEC 60687

Product specifications

Type
Energy meter (with integral display)
Memory
256 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
View current & voltage phasors on display
Per Phase Power Factor
Current & Voltage - Per Phase
Demand Metering
Neutral Current
Va demand
Power-Real, Reactive, Apparent
Watts
Watt Demand
Wh --Positive & Negative
Logging
Event Log
Data Logging
Time / date stamp
Email on alarm
I/O capability
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
Voltage Disturbance Trigger
Analog Input/Output
Sub Cycle- Sag/ Swell
Communications
Modbus TCP
10 / 100 RJ - 45 Ethernet Port
Graphic Display (Local - Remote)
Modbus RTU (RS - 485)
BACnet/IP
Modification 1
None
Modification 2
Gateway card

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information