Download document () of 20

PXM2260MA65105

Power Xpert Meter 2000, 512 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, Gateway card

General specifications

Product Name
Eaton Power Xpert meter 2260
Catalog Number
PXM2260MA65105
UPC
786685349220
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
cUL 22Cz
IEC 60687
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20

Product specifications

Type
Power quality meter (with integral display)
Memory
512 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watt Demand
Va demand
Current & Voltage - Per Phase
Neutral Current
Wh --Positive & Negative
Power-Real, Reactive, Apparent
Demand Metering
Per Phase Power Factor
Watts
View current & voltage phasors on display
Logging
Email on alarm
Time / date stamp
Event Log
Data Logging
I/O capability
Prog. Pulse Output --Wh, Varh, Vah
Sub Cycle- Sag/ Swell
Analog Input/Output
Voltage Disturbance Trigger
Digital Input/Output
Communications
10 / 100 RJ - 45 Ethernet Port
Modbus TCP
BACnet/IP
Modbus RTU (RS - 485)
Graphic Display (Local - Remote)
Modification 1
None
Modification 2
Gateway card

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information