Download document () of 20

PXM2270MA65105

Power quality plus meter, 768 MB, Integral display, 60 Hz , 5A secondary, 90-265 Vac/dc, Gateway card

General specifications

Product Name
Eaton Power Xpert meter 2270
Catalog Number
PXM2270MA65105
UPC
786685349381
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz
ANSI/IEEE Std C62.41

Product specifications

Type
Power quality plus meter (with integral display)
Memory
768 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Wh --Positive & Negative
Watt Demand
Current & Voltage - Per Phase
Demand Metering
Per Phase Power Factor
Power-Real, Reactive, Apparent
Watts
Va demand
Neutral Current
View current & voltage phasors on display
Waveform analysis
Waveform Captured On Threshold / Input
Logging
Data Logging
Email on alarm
Event Log
Time / date stamp
I/O capability
Voltage Disturbance Trigger
Prog. Pulse Output --Wh, Varh, Vah
Analog Input/Output
Sub Cycle- Sag/ Swell
Digital Input/Output
Communications
Modbus TCP
BACnet/IP
Graphic Display (Local - Remote)
10 / 100 RJ - 45 Ethernet Port
Modbus RTU (RS - 485)
Modification 1
None
Modification 2
Gateway card

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information