Download document () of 20

PXM468K-DISP-6-XV

Eaton Power Xpert meter 468k display, Color touchscreen display for PXM4000/6000/8000 Meter

General specifications

Product Name
Eaton Power Xpert meter 468k display
Catalog Number
PXM468K-DISP-6-XV
UPC
786689222437
Product Length/Depth
1.54 in
Product Height
5.24 in
Product Width
6.81 in
Product Weight
1.32 lb

Product specifications

Used with
PXM 4000/6000/8000
Type
Accessory
Quantity
1

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information