Download document () of 20
Discontinued

PXM6051A1BA

Power Xpert Meter 6000, Enhanced power quality, 4 GB, Voltage input; (V1, V2, V3, V4), 100-240 Vac or 110-250 Vdc power supply, communications module with RS-485, Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports

A newer version of this product is available:

General specifications

Product Name
Eaton Power Xpert meter 6000
Catalog Number
PXM6051A1BA
UPC
786685424866
Product Length/Depth
9.56 in
Product Height
8.32 in
Product Width
6.72 in
Product Weight
7.1 lb
Warranty
1 year
Compliances
CE Marked
CFR 47 FCC Part 15
Certifications
EN 61010-1
EN 60687
IEC 60687
ANSI/IEEE Std C12.20
UL Listed file 61010-1
IEC 61326

Product specifications

Type
Enhanced power quality
Memory
4 GB
Power supply voltage
100-240 V, 110-250 Vdc
%Thd - current and voltage
To 127th
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
4096 Oversampling/cycle
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Current & Voltage - 3 Phase Min, Max
Wh --Net
Time Of Use Energy
Per Phase Power Factor
Current Demand
Va
Frequency
Vah
Current & Voltage - Per Phase
Neutral Current
Watt Demand
Vars
4 Quadrant Energy
Displacement Power Factor
Current & Voltage - 3 Phase Average
Va demand
Wh --Positive & Negative
Current & Voltage - % Phase Unbalance - EVENT SETTING ONLY
Ground Current
View current & voltage phasors on display
Watts
Varh
Demand Metering
Apparent Power Factor
Voltage Neutral-Ground
Power quality analysis
K-Factor
ITIC Performance Curve
View Harmonic Spectrum At Device
Crest Factor
Flicker
SEMI F47
PQ Index Graph -Enhanced
Number Of 9'S Availability
Waveform analysis
Excess Dv/Dt Or Interruption Capture Trigger
Captured Waveforms Displayed on Meter/GUI
Waveform recording duration - 60 cycles
Voltage Disturbance Wave Capture Trigger
Waveform Captured On Threshold / Input
Comtrade - Standard IEEE File Format
Logging
Min/Max Log
Data Logging
Audible Alarm
LED alarm indicator
Event Log
Time / date stamp
Email on alarm
Communications
1 x Local Ethernet Port for configuration
1xRS-485
BACnet/IP
Internet/HTTP Server built-in
File Transfer Protocol (FTP) built-in
Modbus TCP
Modification 1
Standard communications module with RS-485
Modification 2
Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports
Modification 3
None

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information