Download document () of 20

PXMP-CS125-3

PXMP Sensor Kit, 125A, 3, used with CS125

General specifications

Product Name
Eaton Power Xpert multi point meter 100 mA solid core current sensor
Catalog Number
PXMP-CS125-3
UPC
786685623894
Product Length/Depth
0.58 in
Product Height
3.06 in
Product Width
1.73 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
UL Listed file 61010-1
UL Listed file E185559

Delivery program

Amperage Rating
125A
Used with
CS125

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
100mA

Physical details

Window size
0.53" (diameter)

Technical information

Application current (primary rating)
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.