Download document () of 20

PXMP-CS400-3

PXMP Sensor Kit, Enclosed, used with CS400

General specifications

Product Name
Eaton Power Xpert multi point meter 100 mA solid core current sensor
Catalog Number
PXMP-CS400-3
UPC
786685623917
Product Length/Depth
1.08 in
Product Height
4.33 in
Product Width
3.42 in
Product Weight
0.6 lb
Warranty
1 year
Certifications
UL Listed file 61010-1
UL Listed file E185559

Additional information

Model
Enclosed

Delivery program

Used with
CS400

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
100mA

Physical details

Window size
1.74" (diameter)

Technical information

Application current (primary rating)
400A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.