Photo is representative
Download
Eaton BECOPAD Filter Sheet, BECOPAD 270, 0.5 - 0.7 µm, 200 x 200 mm
Product Name |
Eaton BECOPAD Filter Sheet
|
Catalog Number |
Q2127120
|
Product Length/Depth |
200 mm
|
Product Height |
3.9 mm
|
Product Width |
200 mm
|
Product Weight |
0.04 kg
|
Compliances |
EC 1935/2004
FDA 21CFR BfR XXXVI/1 |
Certifications |
Kosher
ISO 9001 GMO |
Bursting strength wet |
> 150 kPa
|
Filter material type |
Pure cellulose
|
Retention type |
Nominal
|
Ash content |
< 1%
|
Thickness |
3.9 mm
|
Water throughput at delta P (100 kPa l/m²/min) |
135 m²
|
Depth filter sheet type |
BECOPAD 270
|
Retention rating |
0.5 - 0.7 µm
|