Photo is representative
Download
Eaton BECOPAD Filter Sheet, BECOPAD 450, 1.0 - 2.0 µm, 600 x 615 mm
Product Name |
Eaton BECOPAD Filter Sheet
|
Catalog Number |
Q2145160
|
Product Length/Depth |
615 mm
|
Product Height |
3.9 mm
|
Product Width |
600 mm
|
Product Weight |
0.41 kg
|
Compliances |
EC 1935/2004
FDA 21CFR177 FDA 21CFR BfR XXXVI/1 |
Certifications |
ISO 9001
Kosher GMO |
Bursting strength wet |
> 150 kPa
|
Filter material type |
Pure cellulose
|
Retention type |
Nominal
|
Ash content |
< 1%
|
Thickness |
3.9 mm
|
Water throughput at delta P (100 kPa l/m²/min) |
300 m²
|
Depth filter sheet type |
BECOPAD 450
|
Retention rating |
1.0 - 2.0 µm
|