Photo is representative
Download
Eaton BECOPAD Filter Sheet, BECOPAD 550, 2.0 - 3.0 µm, 400 x 400 mm
Product Name |
Eaton BECOPAD Filter Sheet
|
Catalog Number |
Q2155140
|
Product Length/Depth |
400 mm
|
Product Height |
3.9 mm
|
Product Width |
400 mm
|
Product Weight |
0.17 kg
|
Compliances |
EC 1935/2004
FDA 21CFR177 FDA 21CFR BfR XXXVI/1 |
Certifications |
ISO 9001
Kosher GMO |
Bursting strength wet |
> 150 kPa
|
Filter material type |
Pure cellulose
|
Retention type |
Nominal
|
Ash content |
< 1%
|
Thickness |
3.9 mm
|
Water throughput at delta P (100 kPa l/m²/min) |
570 m²
|
Depth filter sheet type |
BECOPAD 550
|
Retention rating |
2.0 - 3.0 µm
|