Knowledge Search
Download document () of 20

QS20L11S37CU

Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 300A, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, 2 at -5% FCBN X 4 at -2.5% FCBN, 115 °C rise, 37.5 KVA, indoor-outdoor, 248A37Q

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
QS20L11S37CU
UPC
786680031892
Product Length/Depth
14.06 in
Product Height
28.24 in
Product Width
22.42 in
Product Weight
867 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
EPM
Enclosure
NEMA 3R
Frame
300A
Tap size
2 at -5% FCBN x 4 at -2.5% FCBN
Type
Marine Duty Encapsulated Transformer
Wiring connection
248A37Q

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
37.5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.