Knowledge Search
Download document () of 20

R9D3200U-KIT1

Rotary Disconnect Kit: 200A Non-Fusbile Disconnect (600VAC, Three-pole, R9), Size 2 NEMA 12 Pistol Handle, 320mm Shaft, Line and Load side lug kit

General specifications

Product Name
Eaton rotary disconnect rotary kit
Catalog Number
R9D3200U-KIT1
UPC
786689166670
Product Length/Depth
10.1 in
Product Height
3.74 in
Product Width
7.09 in
Product Weight
5.15 lb
Product Type
Accessory

Physical Attributes

Application
DISCONNECT
Enclosure
NEMA type 12 (dusttight)
Fuse class provision
NON-FUSUBLE DISCONNECT
Handle type
Lockable
Number of poles
Three-pole
3
Series
R9
Switch type
Single throw
Type
ROTARI DISCONNECT SWITCH

Performance Ratings

Amperage Rating
200A
NEMA rating
NEMA 12
Protection
Non-fusible
Voltage rating
600 V

Miscellaneous

Product Category
Rotary Kit
Special features
LINE AND LOAD SIDE LUG KIT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.