Knowledge Search
Download document () of 20

R9K3060FJ

Eaton rotary disconnect switch, 60 A, Class J fuses, Three-pole, R9 Series, Switch body, 600 V, J frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9K3060FJ
UPC
786685408798
Product Length/Depth
4.81 in
Product Height
7.32 in
Product Width
5.78 in
Product Weight
5.15 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NFPA 79
CE Marked
Certifications
CSA Certified
IEC Rated
UL 98
Product Type
Rotary disconnect switch

Physical Attributes

Fuse class provision
Class J fuses
Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
60A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.