Knowledge Search
Download document () of 20

R9M3400FJN

Eaton rotary disconnect switch, 400 A, Class J fuses, M frame, Three-pole

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9M3400FJN
UPC
786685923796
Product Length/Depth
7.09 in
Product Height
15.35 in
Product Width
10.197 in
Product Weight
14.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
UL 98
Product Type
Rotary disconnect switch

Physical Attributes

Model
J-fusible
Number of poles
Three-pole

Performance Ratings

Amperage Rating
400A

Miscellaneous

Used with
M-frame

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.