Knowledge Search
Download document () of 20
Discontinued

RABR20B125

Eaton BR 1-inch Loadcenter Retrofit Stocking Kit - Main Circuit Breaker,Main circuit breaker,125 A,Retro size group a,Cover height: 33 in,Cover width: 24 in,NEMA 1,10 kAIC,BR,Surface, flush,20 Circuits,Single-phase,1 in,#4-2/0 AWG

General specifications

Product Name
Eaton BR retrofit kit
Catalog Number
RABR20B125
UPC
786685242538
Product Length/Depth
6 in
Product Height
30 in
Product Width
22 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 67
Catalog Notes
Specific cover sizes are available. Be sure to specify the custom cover option and provide exact dimensions required.

Product specifications

Type
Retrofit kit
Amperage Rating
125 A
Main circuit breaker
BR
Mounting
Surface, flush
Number of circuits
20
Phase
Single-phase
Wire size
#4-2/0 AWG
Box size
Retro size group a
Cover height
33
Cover width
24
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.