Download document () of 20

RBC12V55ET

External 12V DC 55AH Battery Module for 120V AC Extreme Temperature Network UPS, TAA

  • Battery module for the 120V Extreme Temperature Network Class UPS
  • Recommended for operating temperatures -40°C to 80°C
  • Ensures predictable runtimes are attained in harsh environment applications
  • Rugged leakproof construction requires no regular maintenance
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC12V55ET
UPC
037332285904
Product Length/Depth
5.45 in
Product Height
8.12 in
Product Width
8.98 in
Product Weight
39.45 lb
Compliances
RoHS
TAA Compliant
Global Catalog
RBC12V55ET

Environmental

Relative humidity
0-95% non-condensing

Export product specification