120VAC 48VDC 1500VA 1200W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire
Product Name |
Eaton Tripp Lite series SmartPro UPS
|
Catalog Number |
SMART1548ET
|
UPC |
037332241207
|
Product Length/Depth |
9.45 in
|
Product Height |
5.24 in
|
Product Width |
15.75 in
|
Product Weight |
32.41 lb
|
Compliances |
RoHS
TAA Compliant |
Certifications |
UL 1778
CSA certified NOM |
Global Catalog |
SMART1548ET
|
Runtime graph | |
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Receptacle |
Hardwire
|
Topology |
Line-interactive
|
Output power factor |
0.8
|
Output nominal voltage |
120V
|
Nominal Output Voltage |
120V
|
Electric current - max |
22A
|
Input nominal voltage |
120 VAC
|
Noise level |
52.4 dB maximum, front-side 1 meter
|
Relative humidity |
Up to 95% non-condensing
|
Form factor |
Rackmount
|
Rack size |
3U
|
Package contents |
|
Phase (input) |
Single-phase
|