Eaton Series C molded case switch, R-frame, RD, Molded case switch, Three-pole, 1600A, 600 Vac, 65 kAIC at 480 Vac, 50 kAIC at 600 Vac, Without terminals
Product Name |
Eaton Series C molded case switch
|
Catalog Number |
RD316WK
|
UPC |
786679001714
|
Product Length/Depth |
9.75 in
|
Product Height |
15.5 in
|
Product Width |
15.5 in
|
Product Weight |
102 lb
|
Certifications |
UL Listed
|
Amperage Rating |
1600 A
|
Voltage rating |
600 Vac
|
Circuit breaker type |
RD
|
Terminals |
Without terminals
|
Frame |
R
|
Interrupt rating |
50 kAIC at 600 Vac
65 kAIC at 480 Vac |
Number of poles |
Three-pole
|