Eaton Series C electronic molded case circuit breaker, R-frame, RD, Complete breaker, Digitrip 310 RMS, Electronic LS trip type, Three-pole, 2500A, 600 Vac, 65 kAIC at 480 Vac, 50 kAIC at 600 Vac, Without terminals
Product Name |
Eaton Series C electronic molded case circuit breaker
|
Catalog Number |
RD325T33W
|
UPC |
786679567500
|
Product Length/Depth |
9.75 in
|
Product Height |
15.5 in
|
Product Width |
15.5 in
|
Product Weight |
135 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
2500 A
|
Voltage rating |
600 Vac
|
Trip Type |
T167
|
Circuit breaker type |
RD
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Without terminals
|
Interrupt rating |
65 kAIC at 480 Vac
50 kAIC at 600 Vac |
Number of poles |
Three-pole
|
Type |
New design 310
|