Download document () of 20
Discontinued

RDYBU100000M

RV Park Hook-Up, Park Light-Unmetered, Receptacle configuration side 1: R1: 20A GFI duplex, R2: None, Side 2: R1: None, Includes photocell, Breaker protected, 13W, Amber lens, Mechanical lug 2/0

General specifications

Product Name
Eaton RV power pedestal
Catalog Number
RDYBU100000M
UPC
786685254623

Product specifications

Special features
Includes photocell
Type
Park light-unmetered
Wattage
13W
Bus
Mechanical lug 2/0
Lens color
Amber
Receptacle config side 1
R1: 20 A GFI duplex, R2: None
Receptacle config side 2
R1: None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.