Knowledge Search
Download document () of 20

RE01210

Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 5" NPT, End 2: 4" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series RE reducer
Catalog Number
RE01210
UPC
782274589459
Product Length/Depth
5.63 in
Product Height
5.63 in
Product Width
1.75 in
Product Weight
3.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
5"
End 1 Type
NPT
End 2 Size
4"
End 2 Type
NPT
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.