Knowledge Search
Download document () of 20
To be discontinued

RF9517DS

Eaton Z-Wave switch, Switch, 120V, Wiring leads, Push button, Desert sand, Three-way, Polycarbonate

General specifications

Product Name
Eaton Z-Wave switch
Catalog Number
RF9517DS
UPC
032664655081
Product Length/Depth
1.8 in
Product Height
4.2 in
Product Width
1.36 in
Product Weight
0.245 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Voltage rating
120 V
Wiring method
Wiring leads

Material Specifications

Color
Desert sand
Material
Polycarbonate

Product Specifications

Actuator
Push button
Switch type
Three-way
Type
Switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.