Photo is representative
Download
Eaton Z-Wave dimmer switch, 655395, 120 V
Product Name |
Eaton Z-Wave dimmer switch
|
Catalog Number |
RF9534SG
|
UPC |
032664655395
|
Product Length/Depth |
2.25 in
|
Product Height |
5.13 in
|
Product Width |
2.25 in
|
Product Weight |
0.001 lb
|
Certifications |
cULus Listed
NOM |
Voltage rating |
120 V
|
Wiring method |
Multi-location
|
Switch type |
Dimmer switch
|