Knowledge Search
Download document () of 20
To be discontinued

RF9601DS

Eaton Z-Wave plus decorator switch, Power Failure Memory, 15A, 120V, Desert sand, 60 Hz, LED, CFL, incandescent, MLV, ELV, fluorescent, and halogen, Single-pole, Three-way, Multi-location, Used with RF9517

General specifications

Product Name
Eaton Z-Wave Plus decorator switch
Catalog Number
RF9601DS
UPC
032664755170
Product Length/Depth
1.38 in
Product Height
3.81 in
Product Width
1.8 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Operating temperature
32 to 104 °F (0 to 40 °C)
Special features
Power Failure Memory
Type
Decorator switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Wire leads
Switch type
Single-pole, multi-location
Load type
ELV
CFL
INC
HAL
FLR
MLV
LED
Number of ways
Three-way
Color
Desert sand

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.