Knowledge Search
Download document () of 20
To be discontinued

RF9617DSG

Eaton Z-Wave plus accessory switch, Accessory switch, 120V, Wiring leads, Push button, Silver granite, Three-way, 32°F to 104°F (0°C to 40°C), Three-way, Polycarbonate, RF9601

General specifications

Product Name
Eaton Z-Wave plus accessory switch
Catalog Number
RF9617DSG
UPC
032664758881
Product Length/Depth
1.38 in
Product Height
3.81 in
Product Width
1.8 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Product specifications

Used with
RF9601
Type
Accessory switch
Voltage rating
120 V
Wiring method
Wiring leads
Switch type
Three-way
Operating temperature
32 to 104 °F (0 to 40 °C)
Material
Polycarbonate
Number of ways
Three-way
Actuator
Push button
Color
Silver granite

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.