Knowledge Search
Download document () of 20
To be discontinued

RF9640-NDBK

Eaton Z-Wave plus dimmer switch, Black, Single pole, 120 Vac, 300W Dimmable LED/CFL, 600W Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Dimmer switch, Multi-location, 32°F to 104°F (0°C to 40°C) 757211

General specifications

Product Name
Eaton Z-Wave plus dimmer switch
Catalog Number
RF9640-NDBK
UPC
032664757211
Product Length/Depth
1.42 in
Product Height
4.2 in
Product Width
1.8 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM

Product specifications

Used with
RF9642-Z
Wattage
300 W (LED, CFL), 600 W (INC/HAL, ELV, MLV)
Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Multi-location
Switch type
Dimmer switch
Number of gangs
1
Load type
INC
Dimmable LED
HAL
MLV
CFL
ELV
Number of ways
Multi-way
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.