Knowledge Search
Download document () of 20

RF9642-ZDW

Eaton Z-Wave plus accessory dimmer, 7-step LED light level display, Flush, 120V, Wire lead, Push pad, Maintained, White, LED, INC, CFL, ELV, MLV, FLR, Halogen, Single-pole, Three-way, Single-phase, Multi-location, Polycarbonate

General specifications

Product Name
Eaton Z-Wave plus accessory dimmer
Catalog Number
RF9642-ZDW
UPC
032664757327
Product Length/Depth
1.8 in
Product Height
4.2 in
Product Width
1.42 in
Product Weight
0.28 lb
Certifications
cULus Listed

Product specifications

Used with
RF9640-N
Special features
7-step LED light level display
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Wire lead
Switch type
Multi-location
Mounting method
Flush
Closure type
Maintained
Load type
INC
HAL
CFL
FLR
LED
MLV
ELV
Material
Polycarbonate
Number of ways
Three-way
Actuator
Push pad
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.