Knowledge Search
Download document () of 20
To be discontinued

RFWC5AW

Eaton Z-Wave RF controller, Flush mounting, Z-Wave, LED Indication of selected scenes, 15A, Alpine white, Aspire, 60 Hz, 120V, Thermoplastic, Wire leads (neutral required)

General specifications

Product Name
Eaton Z-Wave Scene controller
Catalog Number
RFWC5AW
UPC
032664707247
Product Length/Depth
1.36 in
Product Height
3.81 in
Product Width
1.5 in
Product Weight
0.31 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
Voltage rating
120 V
Wiring method
Wire leads (neutral required)

Installation Specifications

Mounting Method
Flush mounting

Material Specifications

Color
Alpine white
Material
Thermoplastic

Product Specifications

Design type
Aspire
Series
Z-Wave
Type
RF Controller
Special features
Controls multiple scenes and Z-Wave Devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.