Download document () of 20

RSPF2403MA1A-K3

Eaton Surge Protection Device for main service, RSPF Series, F Frame, 120/208Y, 127/220Y, 240D rating, integrated , Basic feature package, Direct Bus Mounted, with KPRL3AFD3 Provision Kit

General specifications

Product Name
Eaton RSPF surge protection device
Catalog Number
RSPF2403MA1A-K3
UPC
786689056254
Product Length/Depth
6 in
Product Height
3.81 in
Product Width
4.13 in
Product Weight
3.5 lb
Warranty
2 year
Certifications
UL 1449
UL Listed
Global Catalog
RSPF2403MA1A-K3

Product specifications

Accessories
Basic, with Provision Kit
Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Used with
Direct bus mounted
Voltage rating
240V
Phase
Three-phase
Operating temperature
-40 to 60 °C
Type
SPD
Special features
Meets or exceeds the requirments specified in IBC ®2006, CBC2007, and UBC®Zone 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.