Eaton Wheelock RSS strobe plate, xenon, wall, ALERT, amber lens, indoor
Product Name |
Eaton Wheelock RSS strobe
|
Catalog Number |
RSSPA-24MCW-ALW
|
UPC |
786697060939
|
Product Length/Depth |
2.7 in
|
Product Height |
10.8 in
|
Product Width |
5.9 in
|
Product Weight |
0.394 lb
|
Compliances |
Not Applicable
|
Global Catalog |
RSSPA-24MCW-ALW
|
Compliance and standards |
CSFM
FM MEA BFP UL ULC |
Mounting Method |
Wall
|
Housing color |
White
|
Housing material |
UV Stabilized Plastic
|
Lens color |
Amber
|
Lens material |
Lexan
|
Lamp type |
Xenon
|
Current draw (DC) |
0.060/0.092/0.165/0.220
|
Lettering |
ALERT
|
Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 110 cd |
Voltage |
24 V
|