Download document () of 20

RV11433

Eaton power pedestal receptacle plate, Powerhouse, Powerhouse-SS

General specifications

Product Name
Eaton power pedestal receptacle plate
Catalog Number
RV11433
UPC
786685019758
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL Listed
Catalog Notes
Powerhouse (30A-00) receptacle plate

Product specifications

Type
Powerhouse, Powerhouse-SS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.