Download document () of 20

RV114335

Eaton power pedestal receptacle faceplate, Includes 30 A-50 A Receptacle plate, Receptacle faceplates / breaker plates (Powerhouse and Powerhouse SS models), 30-50 A, Powerhouse, Powerhouse-SS

General specifications

Product Name
Eaton power pedestal receptacle faceplate
Catalog Number
RV114335
UPC
786685229645
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed

Product specifications

Special features
Includes 30A-50A Receptacle plate
Type
Receptacle faceplates / breaker plates (Powerhouse and Powerhouse SS models)
Amperage Rating
30-50A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.