Knowledge Search
Download document () of 20

RV48M28T7516CUSB

Eaton Breaker integrated ventilated transformer, Copper windings, NEMA 2, FR942SD, 60 Hz, 220°C, 75 kVA , Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 150°C, 75 kVA, 480 Vac-208Y/120 Vac, 280BSB, DOE 2016

General specifications

Product Name
Eaton Breaker integrated ventilated transformer
Catalog Number
RV48M28T7516CUSB
UPC
786680223075
Product Length/Depth
24 in
Product Height
51.5 in
Product Width
30.5 in
Product Weight
724 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
942SD
Insulation
220 °C
Material
Copper windings
Mounting
Floor or wall
Sound Level
NEMA ST-20
Tap size
2 at +2.5%, 4 at -2.5%
Wiring connection
280BSB

Performance Ratings

Frequency rating
60 Hz
Kva Rating
75 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 1; Secondary MCCB JGE3250FAGC
Weathershield
WS66

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.