Knowledge Search
Download document () of 20

RV48M28T7516SD

Eaton Breaker integrated ventilated transformer, 75 Kva, BRKR INTEG XFMR, 3PH, 480-208Y/120, 150C Rise, Aluminum, DOE 2016, Secondary breaker

General specifications

Product Name
Eaton Breaker integrated ventilated transformer
Catalog Number
RV48M28T7516SD
UPC
786689586805
Product Length/Depth
25 in
Product Height
51.5 in
Product Width
30.5 in
Product Weight
721 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed

Physical Attributes

Frame
FR942SD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.