Download document () of 20

RVPH1124A

Eaton power pedestal receptacle faceplate, Includes 50 A-20GFI faceplate assembly (breakers included), Receptacle faceplate / breaker plate assemblies (Powerhouse and Powerhouse SS models), 50 A, Powerhouse, Powerhouse-SS

General specifications

Product Name
Eaton power pedestal receptacle faceplate
Catalog Number
RVPH1124A
UPC
786685229744
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed
Catalog Notes
Plastic units take wood screws, stainless steel units take machine screws

Product specifications

Special features
Includes 50A-20GFI faceplate assembly (breakers included)
Type
Receptacle faceplate / breaker plate assemblies (Powerhouse and Powerhouse SS models)
Amperage Rating
50A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.