Download document () of 20
To be discontinued

S025-801

Solid Core Current Transformer, 800A, 0.3% accuracy, 6.31 in window

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S025-801
UPC
782114231555
Product Length/Depth
8.5 in
Product Height
4.1 in
Product Width
8.5 in
Product Weight
3 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Delivery program

Amperage Rating
800A

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
5A
Window
6.31 in

Physical details

Window size
6.31" (diameter)

Technical data - Electrical

Accuracy
0.30%

Technical information

Application current (primary rating)
8000A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.