Download document () of 20
To be discontinued

S050-301

Solid Core Current Transformer, 300A, 0.3% accuracy, 1.56 in window

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S050-301
UPC
782114223390
Product Length/Depth
4.14 in
Product Height
2.23 in
Product Width
3.53 in
Product Weight
1 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Delivery program

Amperage Rating
300 A

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
5A
Window
1.56 in

Physical details

Window size
1.56" (diameter)

Technical data - Electrical

Accuracy
0.30%

Technical information

Application current (primary rating)
300A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.