Download document () of 20
To be discontinued

S060-151

Solid Core Current Transformer, 150A, 0.3% accuracy, 1.25 in window

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S060-151
UPC
782114224335
Product Length/Depth
4.44 in
Product Height
3.1 in
Product Width
5.25 in
Product Weight
5.25 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Delivery program

Amperage Rating
150A

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
5A
Window
1.25 in

Physical details

Window size
1.25" (diameter)

Technical data - Electrical

Accuracy
0.30%

Technical information

Application current (primary rating)
150A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.