Download document () of 20
To be discontinued

S090-601

Solid Core Current Transformer, 600A, 0.3% accuracy, 4.25 in window

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S090-601
UPC
782114225745
Product Length/Depth
6.17 in
Product Height
2.91 in
Product Width
5.92 in
Product Weight
3 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Delivery program

Amperage Rating
600A

General information

Quantity
1

Other

Current transformer type
Solid Core
Output Current (Secondary)
5A
Window
4.25 in

Physical details

Window size
4.25" (diameter)

Technical data - Electrical

Accuracy
0.30%

Technical information

Application current (primary rating)
600A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.