Knowledge Search
Download document () of 20

S10N06A05N

Eaton General purpose encapsulated transformer, buck-boost general-purpose encapsulated transformer, EP, aluminum, NEMA 3R, 177, 60 Hz, single-phase, 120 V, 240 V, 16/32 V, NONE, 115 °C rise, 5 KVA, indoor-outdoor, 509B

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S10N06A05N
UPC
786680103483
Product Length/Depth
9.89 in
Product Height
16 in
Product Width
10.38 in
Product Weight
135 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Model N

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
177
Tap size
None
Type
Buck-Boost General-Purpose Encapsulated Transformer
Wiring connection
509B

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
120 V, 240 V
Secondary Voltage
16/32 V
Temperature rise
115 °C rise
Volt ampere rating
5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.