Knowledge Search
Download document () of 20

S2966

Eaton non-metallic GFCI or decorator cover, Self-closing, Surface mount, Gray, Decorator, Wet, Thermoplastic, Single-gang, Vertical, Standard

General specifications

Product Name
Eaton receptacle cover
Catalog Number
S2966
UPC
032664449406
Product Length/Depth
0.877 in
Product Height
4.727 in
Product Width
2.92 in
Product Weight
0.2 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing
Type
GFCI or decorator cover
Cutout
Decorator
Orientation
Vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.