Knowledge Search
Download document () of 20

S2983

Eaton flush mount switch cover, Lockable, Flush mount, Gray, Toggle switch, Wet, Thermoplastic, Single-gang, Vertical, Standard

General specifications

Product Name
Eaton switch cover
Catalog Number
S2983
UPC
032664495502
Product Length/Depth
1.606 in
Product Height
4.842 in
Product Width
3.338 in
Product Weight
0.14 lb
Compliances
NAFTA

Product specifications

Special features
Lockable
Type
Flush mount switch cover
Cutout
Toggle switch
Orientation
Vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Flush
Number of gangs
1
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.