External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA
Product Name |
Eaton Tripp Lite series SAS cable
|
Catalog Number |
S520-01M
|
UPC |
037332138934
|
Product Length/Depth |
9.6 in
|
Product Height |
0.1 in
|
Product Width |
8.1 in
|
Product Weight |
0.001 lb
|
Compliances |
TAA Compliant
|
Global Catalog |
S520-01M
|
Color |
Black
|
Cable Jacket Color |
Black
|
Product Features |
TAA Compliant
|
SideA Connector1 |
SFF-8088
|
SideB Connector1 |
SFF-8470
|
Technology |
SAS
|