Knowledge Search
Download document () of 20

S54N11S10

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 179, 60 Hz, single-phase, 120 V, 208 V, 240 V, 277 V, 120/240 V, NONE, 115 °C rise, 10 KVA, indoor-outdoor, 566B

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S54N11S10
UPC
786680031601
Product Length/Depth
10.52 in
Product Height
19 in
Product Width
13.38 in
Product Weight
192 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
179
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
566B

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
120 V, 208 V, 240 V, 277 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
10 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.