Knowledge Search
Download document () of 20

S57G12P16P

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 67P, 60 Hz, single-phase, 575 V, 120 V, 2 at -5% FCBN, 115 °C rise, 1.5 KVA, indoor-outdoor, 535AC

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S57G12P16P
UPC
786680094224
Product Length/Depth
6.56 in
Product Height
13.03 in
Product Width
5.53 in
Product Weight
31 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
67P
Tap size
2 at -5% FCBN
Type
General-Purpose Encapsulated Transformer
Wiring connection
535AC

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
575 V
Secondary Voltage
120 V
Temperature rise
115 °C rise
Volt ampere rating
1.5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.