Knowledge Search
Download document () of 20

S701G03N3S

Mini soft starter, With DC injection brake, 3A, 550-600V line voltage, 24-240 Vac/dc control voltage

General specifications

Product Name
Eaton S811+/S801+ soft starter
Catalog Number
S701G03N3S
UPC
782113492193
Product Length/Depth
6.75 in
Product Height
1.25 in
Product Width
5.25 in
Product Weight
0.64 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
IEC 947-4-2
CSA Certified
Catalog Notes
IT products are compatible only with other IT devices
Product Type
Soft starter

Product specifications

Line voltage
550-600V
Amperage Rating
3A
Control voltage
24-240 Vac/dc
Special features
With DC injection brake
Type
S701 Mini Soft Starter

Export product specification