Download document () of 20

S865W-SP

Eaton lampholder, With outlet, Pull chain, 15A, #14-10 AWG, Medium base, White, Two-piece, Thermoset, 250V, 660W, Top and Push wiring 750601

General specifications

Product Name
Eaton lampholder
Catalog Number
S865W-SP
UPC
032664750601
Product Length/Depth
2.466 in
Product Height
4.503 in
Product Width
4.503 in
Product Weight
0.315 lb
Certifications
cULus Listed
NOM
Global Catalog
S865W-SP

Product specifications

Special features
With outlet
Amperage Rating
15 A
Base type
Medium
NEMA configuration
1-15P
Voltage rating
250 V
Wattage
660W
Color
White
Wiring method
Top and push wiring
Design type
Two piece
Actuator
Pull chain
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.