Knowledge Search
Download document () of 20

S984-SP

Eaton cover with switch, Three-way switch, Surface mount, Gray, Toggle switch, Wet, Metal, Single-gang, Vertical, Standard

General specifications

Product Name
Eaton switch cover
Catalog Number
S984-SP
UPC
032664295300
Product Length/Depth
1.443 in
Product Height
4.819 in
Product Width
4.475 in
Product Weight
0.405 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Three-way switch
Type
Cover with switch
Cutout
Toggle switch
Orientation
Vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.