Knowledge Search
Download document () of 20

SA540GD

Eaton straight blade plug , #16 AWG, 15A, Industrial, 125V, Back wire, Translucent gold, Brass, Impact-resistant thermoplastic, 1-15P, Two-pole, two-wire, Screw, 0.33" in diameter, Thermoplastic, Core pack

General specifications

Product Name
Eaton straight blade plug
Catalog Number
SA540GD
UPC
052757540803
Product Length/Depth
1.37 in
Product Height
1.16 in
Product Width
0.75 in
Product Weight
0.05 lb
Certifications
cULus Listed
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
  • Polarized
  • Non-grounding
Type
Plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Polarized
Non-grounding
Application
Industrial
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33" in diameter
Material
Thermoplastic
Packaging type
Core pack
Color
Translucent gold
Connection type
Screw
Allowable wire size
#16 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic
Receptacle type
Two-pole, two-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.